IESNA:LM-63-2002
[TEST]P1389892
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-722-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17418.2
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
64.3 58.9 64.3 75.0 85.7 96.4 107.2 117.9 128.6 144.7 166.1 203.6 273.2 337.5 337.5 332.2 348.3 380.4 476.8 862.6 1350.2 1468.0 1323.4 1119.8 841.2 685.8 605.4 562.6 541.1 503.6 450.1 326.8 128.6 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 64.3 75.0 85.7 96.4 101.8 112.5 117.9 133.9 144.7 171.4 214.3 262.5 267.9 262.5 257.2 273.2 321.5 519.7 766.2 835.8 776.9 691.2 573.3 509.0 482.2 466.1 455.4 434.0 385.8 300.0 144.7 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 64.3 69.7 80.4 91.1 96.4 107.2 107.2 117.9 128.6 144.7 155.4 187.5 198.2 192.9 171.4 166.1 171.4 176.8 182.2 203.6 235.7 262.5 305.4 337.5 359.0 375.0 369.7 364.3 321.5 273.2 155.4 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 64.3 69.7 80.4 85.7 91.1 101.8 101.8 112.5 117.9 133.9 139.3 166.1 171.4 171.4 155.4 150.0 155.4 155.4 160.7 176.8 203.6 225.0 257.2 289.3 305.4 316.1 316.1 321.5 294.7 257.2 155.4 42.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 64.3 69.7 75.0 85.7 91.1 96.4 96.4 101.8 107.2 117.9 128.6 144.7 150.0 150.0 139.3 139.3 139.3 139.3 139.3 150.0 166.1 182.2 214.3 235.7 251.8 262.5 262.5 273.2 267.9 241.1 160.7 48.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 58.9 64.3 75.0 80.4 85.7 85.7 85.7 96.4 96.4 107.2 112.5 117.9 123.2 123.2 117.9 123.2 117.9 117.9 117.9 123.2 133.9 144.7 166.1 187.5 192.9 203.6 209.0 230.4 235.7 219.7 160.7 53.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 58.9 64.3 69.7 75.0 80.4 80.4 80.4 85.7 85.7 91.1 96.4 96.4 96.4 101.8 101.8 107.2 101.8 96.4 96.4 96.4 96.4 101.8 117.9 133.9 139.3 144.7 155.4 182.2 209.0 203.6 160.7 58.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 58.9 64.3 69.7 69.7 75.0 75.0 75.0 80.4 80.4 85.7 91.1 91.1 91.1 91.1 91.1 96.4 96.4 91.1 91.1 91.1 91.1 96.4 112.5 128.6 133.9 139.3 150.0 166.1 182.2 176.8 139.3 53.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 58.9 64.3 64.3 69.7 75.0 75.0 75.0 75.0 75.0 80.4 80.4 80.4 80.4 85.7 85.7 85.7 85.7 85.7 85.7 85.7 85.7 91.1 107.2 123.2 128.6 133.9 139.3 150.0 155.4 150.0 117.9 53.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 53.6 58.9 64.3 64.3 69.7 69.7 69.7 69.7 69.7 75.0 75.0 75.0 75.0 75.0 75.0 75.0 80.4 75.0 80.4 80.4 80.4 85.7 96.4 112.5 123.2 128.6 133.9 128.6 123.2 117.9 96.4 48.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 53.6 58.9 58.9 58.9 64.3 64.3 64.3 64.3 64.3 69.7 64.3 64.3 64.3 64.3 64.3 64.3 69.7 69.7 75.0 75.0 75.0 80.4 91.1 107.2 117.9 123.2 123.2 112.5 96.4 91.1 75.0 42.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 53.6 58.9 58.9 58.9 58.9 58.9 58.9 58.9 58.9 64.3 58.9 58.9 58.9 58.9 58.9 58.9 64.3 64.3 69.7 69.7 69.7 75.0 85.7 96.4 101.8 107.2 101.8 91.1 80.4 75.0 58.9 32.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 53.6 53.6 53.6 58.9 58.9 58.9 58.9 58.9 58.9 58.9 58.9 58.9 53.6 53.6 53.6 53.6 58.9 53.6 58.9 64.3 69.7 75.0 80.4 85.7 85.7 85.7 80.4 75.0 64.3 53.6 42.9 21.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 48.2 53.6 53.6 53.6 53.6 53.6 53.6 53.6 53.6 53.6 53.6 53.6 48.2 48.2 48.2 48.2 48.2 48.2 53.6 53.6 64.3 69.7 75.0 75.0 69.7 69.7 58.9 53.6 42.9 37.5 21.4 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 48.2 48.2 48.2 53.6 48.2 48.2 48.2 48.2 48.2 48.2 48.2 48.2 42.9 42.9 42.9 42.9 42.9 37.5 42.9 48.2 58.9 64.3 69.7 64.3 53.6 48.2 37.5 32.1 26.8 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 48.2 48.2 48.2 53.6 48.2 48.2 48.2 48.2 42.9 42.9 42.9 42.9 37.5 37.5 37.5 37.5 37.5 37.5 37.5 42.9 48.2 48.2 53.6 48.2 42.9 37.5 26.8 26.8 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 48.2 48.2 48.2 48.2 48.2 42.9 42.9 42.9 42.9 42.9 37.5 37.5 32.1 32.1 32.1 32.1 37.5 37.5 37.5 32.1 37.5 32.1 37.5 32.1 26.8 26.8 21.4 16.1 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 42.9 48.2 42.9 42.9 42.9 42.9 37.5 37.5 32.1 32.1 26.8 26.8 21.4 26.8 32.1 32.1 32.1 26.8 21.4 16.1 16.1 16.1 16.1 10.7 10.7 10.7 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 42.9 42.9 42.9 37.5 37.5 37.5 32.1 32.1 26.8 26.8 21.4 21.4 16.1 21.4 26.8 32.1 26.8 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 42.9 42.9 42.9 37.5 37.5 37.5 32.1 26.8 21.4 21.4 16.1 16.1 10.7 16.1 21.4 26.8 21.4 10.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 42.9 42.9 42.9 37.5 37.5 32.1 26.8 26.8 21.4 21.4 16.1 10.7 10.7 10.7 16.1 16.1 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 37.5 37.5 37.5 32.1 32.1 32.1 26.8 21.4 16.1 16.1 10.7 5.4 5.4 5.4 5.4 10.7 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 37.5 37.5 37.5 32.1 32.1 26.8 21.4 16.1 10.7 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 37.5 37.5 37.5 32.1 32.1 26.8 21.4 10.7 10.7 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 42.9 42.9 37.5 37.5 37.5 32.1 32.1 21.4 16.1 10.7 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 37.5 32.1 32.1 32.1 26.8 26.8 21.4 16.1 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 37.5 32.1 32.1 32.1 26.8 26.8 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 37.5 32.1 32.1 32.1 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 37.5 32.1 32.1 26.8 26.8 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 32.1 26.8 26.8 26.8 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 32.1 26.8 26.8 21.4 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 32.1 26.8 26.8 21.4 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 37.5 32.1 26.8 26.8 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 32.1 26.8 21.4 21.4 16.1 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 32.1 26.8 21.4 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 32.1 26.8 21.4 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 26.8 21.4 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 26.8 21.4 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 26.8 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 26.8 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 26.8 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 32.1 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 37.5 26.8 21.4 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 32.1 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 32.1 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 32.1 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 42.9 32.1 26.8 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 37.5 32.1 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 37.5 32.1 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 48.2 37.5 32.1 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 42.9 37.5 32.1 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 53.6 42.9 37.5 32.1 26.8 21.4 10.7 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 48.2 42.9 37.5 26.8 21.4 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 48.2 42.9 37.5 32.1 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 53.6 48.2 42.9 37.5 32.1 21.4 16.1 10.7 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 58.9 53.6 48.2 42.9 37.5 26.8 21.4 16.1 10.7 5.4 5.4 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 69.7 58.9 53.6 48.2 42.9 37.5 32.1 26.8 16.1 10.7 10.7 10.7 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 69.7 64.3 58.9 53.6 48.2 42.9 37.5 32.1 21.4 16.1 10.7 10.7 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 69.7 64.3 58.9 53.6 48.2 42.9 37.5 26.8 21.4 16.1 16.1 10.7 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 69.7 64.3 58.9 53.6 53.6 48.2 37.5 32.1 21.4 21.4 16.1 16.1 10.7 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 69.7 64.3 58.9 58.9 53.6 42.9 37.5 26.8 26.8 21.4 21.4 16.1 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 10.7 10.7 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 69.7 64.3 64.3 58.9 53.6 48.2 37.5 32.1 26.8 21.4 21.4 16.1 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 10.7 10.7 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 69.7 69.7 64.3 64.3 58.9 53.6 42.9 37.5 32.1 26.8 26.8 21.4 21.4 16.1 16.1 16.1 16.1 16.1 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 5.4 10.7 10.7 10.7 10.7 10.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 75.0 69.7 69.7 64.3 64.3 53.6 48.2 37.5 32.1 32.1 26.8 21.4 21.4 21.4 16.1 16.1 16.1 16.1 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 10.7 10.7 10.7 16.1 16.1 10.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 75.0 75.0 69.7 69.7 64.3 58.9 48.2 42.9 37.5 32.1 32.1 26.8 26.8 21.4 21.4 21.4 21.4 21.4 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 10.7 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 75.0 75.0 69.7 69.7 69.7 58.9 53.6 42.9 37.5 37.5 32.1 26.8 26.8 21.4 21.4 21.4 21.4 21.4 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 10.7 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 75.0 75.0 69.7 69.7 69.7 64.3 58.9 48.2 42.9 37.5 37.5 32.1 32.1 26.8 26.8 26.8 26.8 21.4 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 10.7 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 80.4 80.4 75.0 75.0 75.0 64.3 58.9 53.6 42.9 42.9 37.5 32.1 32.1 26.8 26.8 26.8 26.8 26.8 21.4 21.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 80.4 80.4 75.0 75.0 75.0 69.7 64.3 53.6 48.2 42.9 42.9 37.5 37.5 32.1 32.1 32.1 32.1 26.8 21.4 21.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 80.4 80.4 75.0 75.0 75.0 69.7 64.3 58.9 48.2 42.9 42.9 37.5 37.5 32.1 32.1 32.1 32.1 26.8 21.4 21.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 80.4 80.4 75.0 75.0 75.0 69.7 64.3 58.9 48.2 48.2 42.9 42.9 37.5 37.5 37.5 37.5 32.1 32.1 26.8 21.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 80.4 80.4 80.4 75.0 75.0 75.0 75.0 64.3 58.9 53.6 48.2 48.2 42.9 42.9 37.5 37.5 37.5 37.5 32.1 26.8 26.8 21.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 75.0 75.0 75.0 75.0 75.0 64.3 58.9 53.6 53.6 48.2 48.2 42.9 42.9 42.9 42.9 37.5 37.5 32.1 26.8 21.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 75.0 75.0 75.0 75.0 75.0 64.3 58.9 53.6 53.6 48.2 48.2 42.9 42.9 42.9 42.9 37.5 37.5 32.1 26.8 21.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 75.0 75.0 75.0 75.0 75.0 64.3 58.9 53.6 53.6 48.2 48.2 48.2 48.2 48.2 48.2 42.9 42.9 37.5 32.1 26.8 21.4 21.4 21.4 21.4 21.4 21.4 16.1 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 75.0 75.0 75.0 69.7 69.7 64.3 58.9 58.9 58.9 53.6 53.6 48.2 48.2 48.2 53.6 53.6 48.2 42.9 37.5 32.1 26.8 26.8 21.4 21.4 26.8 21.4 21.4 16.1 16.1 16.1 16.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 69.7 69.7 69.7 69.7 69.7 64.3 58.9 58.9 58.9 53.6 53.6 53.6 53.6 53.6 53.6 58.9 53.6 42.9 37.5 32.1 26.8 26.8 26.8 26.8 26.8 26.8 21.4 16.1 16.1 10.7 10.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 69.7 69.7 69.7 64.3 64.3 64.3 58.9 58.9 58.9 53.6 53.6 53.6 53.6 53.6 58.9 64.3 58.9 48.2 42.9 37.5 32.1 32.1 26.8 26.8 32.1 26.8 21.4 16.1 16.1 10.7 10.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 69.7 69.7 69.7 64.3 64.3 64.3 58.9 58.9 58.9 58.9 58.9 58.9 58.9 58.9 64.3 64.3 64.3 53.6 53.6 53.6 48.2 48.2 42.9 37.5 42.9 37.5 32.1 26.8 21.4 16.1 10.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 69.7 69.7 69.7 69.7 64.3 64.3 64.3 64.3 64.3 58.9 58.9 64.3 64.3 64.3 64.3 69.7 64.3 64.3 64.3 69.7 69.7 64.3 53.6 53.6 48.2 42.9 37.5 32.1 26.8 16.1 10.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 75.0 69.7 69.7 69.7 69.7 69.7 64.3 64.3 64.3 64.3 64.3 64.3 64.3 64.3 64.3 64.3 69.7 69.7 69.7 69.7 75.0 85.7 85.7 75.0 69.7 64.3 58.9 53.6 48.2 42.9 26.8 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 75.0 69.7 69.7 69.7 69.7 69.7 64.3 64.3 64.3 64.3 64.3 64.3 64.3 69.7 69.7 69.7 69.7 69.7 69.7 75.0 85.7 101.8 101.8 91.1 80.4 75.0 64.3 58.9 53.6 48.2 32.1 21.4 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 75.0 69.7 69.7 69.7 75.0 69.7 69.7 69.7 69.7 69.7 69.7 69.7 69.7 75.0 75.0 75.0 75.0 75.0 75.0 80.4 91.1 101.8 107.2 101.8 96.4 91.1 85.7 80.4 69.7 64.3 48.2 32.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 75.0 75.0 75.0 75.0 69.7 69.7 75.0 75.0 75.0 75.0 75.0 80.4 80.4 80.4 80.4 85.7 85.7 91.1 96.4 107.2 112.5 112.5 112.5 112.5 101.8 96.4 91.1 85.7 69.7 42.9 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 75.0 75.0 80.4 75.0 75.0 75.0 75.0 75.0 75.0 75.0 75.0 80.4 80.4 85.7 85.7 91.1 91.1 96.4 96.4 107.2 112.5 123.2 128.6 128.6 123.2 117.9 107.2 101.8 85.7 53.6 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 75.0 75.0 75.0 75.0 80.4 75.0 75.0 75.0 80.4 80.4 80.4 80.4 80.4 85.7 85.7 91.1 91.1 96.4 96.4 101.8 101.8 107.2 117.9 133.9 144.7 144.7 139.3 133.9 123.2 117.9 101.8 64.3 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 80.4 80.4 80.4 80.4 85.7 80.4 80.4 80.4 85.7 85.7 85.7 85.7 91.1 96.4 96.4 101.8 101.8 101.8 101.8 107.2 107.2 112.5 128.6 144.7 150.0 155.4 155.4 155.4 155.4 150.0 123.2 64.3 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 80.4 80.4 80.4 85.7 85.7 85.7 85.7 85.7 91.1 96.4 96.4 96.4 96.4 101.8 107.2 112.5 107.2 107.2 107.2 112.5 112.5 117.9 133.9 150.0 160.7 166.1 166.1 176.8 187.5 176.8 150.0 69.7 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 85.7 85.7 85.7 85.7 91.1 91.1 91.1 91.1 96.4 101.8 101.8 101.8 107.2 112.5 112.5 117.9 117.9 112.5 107.2 112.5 112.5 123.2 144.7 160.7 166.1 171.4 182.2 198.2 214.3 209.0 171.4 69.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 85.7 85.7 85.7 91.1 91.1 96.4 96.4 96.4 101.8 107.2 107.2 107.2 112.5 117.9 123.2 128.6 123.2 117.9 112.5 117.9 117.9 128.6 150.0 166.1 171.4 182.2 192.9 219.7 246.5 235.7 192.9 69.7 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 85.7 85.7 91.1 96.4 96.4 101.8 101.8 107.2 112.5 117.9 123.2 128.6 139.3 139.3 139.3 144.7 139.3 139.3 133.9 144.7 160.7 171.4 198.2 214.3 219.7 230.4 235.7 251.8 262.5 241.1 182.2 64.3 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 91.1 91.1 101.8 101.8 107.2 112.5 117.9 123.2 133.9 139.3 155.4 166.1 160.7 160.7 160.7 155.4 160.7 160.7 171.4 203.6 219.7 246.5 262.5 273.2 278.6 278.6 284.0 278.6 246.5 166.1 64.3 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 91.1 96.4 101.8 107.2 112.5 117.9 123.2 133.9 144.7 155.4 176.8 187.5 182.2 176.8 171.4 171.4 176.8 182.2 198.2 241.1 262.5 289.3 310.8 321.5 326.8 316.1 310.8 294.7 251.8 155.4 58.9 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 91.1 96.4 107.2 112.5 117.9 123.2 133.9 144.7 155.4 171.4 198.2 214.3 203.6 192.9 187.5 187.5 198.2 203.6 225.0 284.0 305.4 337.5 359.0 369.7 375.0 359.0 342.9 310.8 257.2 139.3 53.6 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 96.4 101.8 112.5 117.9 128.6 133.9 150.0 166.1 187.5 225.0 267.9 278.6 273.2 267.9 284.0 359.0 530.4 691.2 793.0 835.8 798.3 637.6 562.6 514.3 487.6 450.1 412.5 359.0 257.2 128.6 53.6 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 96.4 101.8 112.5 123.2 133.9 144.7 160.7 182.2 214.3 273.2 337.5 342.9 337.5 342.9 380.4 525.1 862.6 1173.4 1360.9 1382.3 1291.2 937.6 760.8 653.6 594.7 535.8 476.8 401.8 257.2 117.9 48.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 107.2 117.9 128.6 144.7 160.7 182.2 230.4 321.5 455.4 551.9 600.1 659.0 760.8 991.2 1575.2 2603.9 3755.8 4077.3 3745.1 3070.0 2416.4 1800.2 1334.1 991.2 760.8 589.4 466.1 257.2 128.6 48.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 107.2 123.2 133.9 155.4 171.4 203.6 278.6 423.3 637.6 760.8 851.9 975.1 1173.4 1602.0 2625.3 4345.2 6338.3 6793.7 6102.5 4848.8 3895.1 2839.6 2014.5 1387.7 985.8 701.9 530.4 251.8 133.9 48.2 5.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 112.5 128.6 139.3 166.1 209.0 321.5 530.4 830.5 1162.6 1446.6 1703.8 1998.5 2389.6 3204.0 5116.7 7779.5 10035.1 10490.5 9767.2 8551.0 7672.3 6579.4 5320.3 3718.3 2255.6 1259.1 680.4 278.6 144.7 53.6 5.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 112.5 128.6 144.7 182.2 241.1 444.7 787.6 1237.6 1687.7 2132.4 2550.3 3016.4 3605.8 4811.3 7608.1 11213.8 13732.0 14187.4 13426.6 12247.9 11449.6 10319.1 8626.0 6043.6 3525.4 1810.9 825.1 300.0 155.4 53.6 5.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 117.9 133.9 150.0 192.9 278.6 562.6 1039.4 1644.8 2212.8 2812.8 3402.2 4039.8 4816.6 6413.3 10099.4 14642.8 17428.9 17878.9 17091.3 15950.1 15226.8 14058.8 11926.4 8374.2 4789.9 2368.1 975.1 326.8 166.1 58.9 5.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 117.9 133.9 155.4 203.6 310.8 680.4 1291.2 2052.0 2737.8 3498.6 4248.7 5057.7 6032.9 8015.2 12590.8 18077.2 21125.7 21575.8 20750.7 19647.0 19004.1 17798.6 15232.2 10699.5 6059.7 2920.0 1119.8 348.3 176.8 58.9 5.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 117.9 139.3 166.1 225.0 407.2 996.5 1821.6 2748.5 3637.9 4479.1 5341.7 6236.5 7511.6 10228.0 15237.5 20804.3 23563.5 24035.0 23451.0 22851.0 22422.3 20863.2 17359.2 12510.4 7661.6 4313.0 1457.3 434.0 182.2 53.6 5.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 85.7 91.1 101.8 123.2 139.3 171.4 246.5 503.6 1307.3 2346.7 3439.7 4538.0 5459.6 6434.7 7415.2 8990.4 12435.4 17878.9 23526.0 25996.0 26494.2 26151.3 26049.6 25835.2 23927.9 19486.3 14316.0 9263.6 5706.0 1794.9 519.7 187.5 53.6 5.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 85.7 101.8 123.2 144.7 182.2 262.5 600.1 1618.1 2871.8 4130.9 5438.2 6445.4 7533.0 8599.2 10469.1 14642.8 20525.7 26247.8 28428.4 28958.8 28851.7 29253.5 29248.1 26997.9 21613.3 16126.9 10865.6 7104.4 2132.4 605.4 192.9 48.2 5.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 85.7 101.8 123.2 144.7 187.5 284.0 696.5 1934.2 3402.2 4827.4 6338.3 7425.9 8626.0 9778.0 11947.9 16855.6 23172.4 28974.9 30866.2 31418.1 31552.0 32457.5 32666.4 30062.5 23740.3 17937.9 12467.6 8497.4 2469.9 691.2 198.2 42.9 5.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 85.7 101.8 123.2 144.7 192.9 310.8 825.1 2234.2 3911.2 5443.5 6938.3 8111.7 9445.8 10790.6 13292.7 18757.6 25985.3 31600.2 33443.3 33936.2 34375.5 35436.4 35200.6 31862.7 25299.5 19250.5 14069.5 9467.2 2812.8 835.8 214.3 48.2 5.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 80.4 85.7 101.8 123.2 150.0 198.2 342.9 953.7 2534.2 4425.5 6054.3 7538.4 8797.5 10265.5 11808.6 14637.5 20659.6 28798.1 34225.5 36015.0 36459.7 37199.1 38415.3 37734.9 33663.0 26858.6 20568.5 15676.9 10442.3 3155.7 980.5 235.7 48.2 5.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 85.7 101.8 123.2 150.0 198.2 369.7 1076.9 2834.3 4934.5 6670.4 8138.5 9477.9 11085.3 12821.2 15982.3 22556.3 31610.9 36850.8 38592.1 38977.9 40017.3 41394.2 40263.8 35457.8 28412.3 21881.2 17278.9 11412.1 3493.3 1119.8 251.8 53.6 5.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 85.7 101.8 123.2 150.0 203.6 396.5 1205.5 3134.3 5443.5 7281.2 8738.5 10163.7 11905.0 13833.8 17327.1 24458.3 34423.8 39476.2 41163.9 41496.0 42840.8 44373.2 42798.0 37258.0 29971.4 23193.9 18880.8 12381.8 3836.2 1264.4 267.9 53.6 5.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 85.7 101.8 123.2 150.0 209.0 407.2 1296.6 3343.3 5711.4 7511.6 8963.6 10474.5 12269.3 14321.4 18050.4 25487.0 35559.6 40590.6 42390.8 42942.6 44507.1 45894.8 44067.8 38238.5 30678.7 24286.8 19780.9 12703.3 4216.6 1377.0 267.9 53.6 5.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 75.0 85.7 101.8 123.2 150.0 214.3 412.5 1387.7 3552.2 5984.6 7736.6 9188.6 10785.2 12639.0 14808.9 18768.3 26515.7 36690.1 41705.0 43623.1 44389.2 46168.0 47416.4 45332.2 39219.0 31380.5 25374.5 20681.0 13030.1 4602.3 1489.5 267.9 53.6 5.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 69.7 80.4 96.4 123.2 150.0 214.3 423.3 1478.7 3761.2 6252.5 7967.0 9413.6 11096.0 13003.3 15296.5 19491.6 27544.4 37826.0 42814.1 44850.0 45830.5 47834.3 48932.6 46602.0 40194.1 32087.8 26467.5 21581.2 13351.6 4982.7 1596.6 262.5 53.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 69.7 80.4 96.4 123.2 150.0 219.7 428.6 1569.8 3970.1 6520.4 8192.1 9638.7 11406.7 13367.7 15784.0 20209.6 28573.1 38956.5 43928.5 46077.0 47277.1 49495.2 50454.3 47866.5 41174.6 32789.6 27555.1 22481.3 13673.1 5363.1 1709.1 262.5 53.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 69.7 80.4 96.4 123.2 150.0 214.3 423.3 1516.3 3825.5 6274.0 7972.4 9392.2 11037.0 12928.3 15237.5 19389.8 27378.3 37606.3 42658.7 44625.0 45600.1 47539.6 48563.0 46157.3 39770.8 31814.5 26371.0 21452.6 13298.0 5020.2 1714.5 289.3 53.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 69.7 80.4 96.4 123.2 150.0 209.0 412.5 1462.7 3680.8 6027.5 7758.1 9140.4 10667.3 12483.6 14691.0 18564.7 26178.1 36256.1 41388.9 43167.7 43923.1 45578.7 46677.0 44453.5 38367.1 30839.4 25186.9 20423.9 12928.3 4677.3 1719.8 310.8 53.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 117.9 144.7 203.6 407.2 1409.1 3530.8 5775.7 7538.4 8893.9 10297.7 12044.3 14144.6 17745.0 24983.4 34900.6 40119.1 41715.7 42240.8 43623.1 44785.7 42744.4 36963.4 29858.9 23997.5 19389.8 12553.3 4334.4 1719.8 337.5 48.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 117.9 144.7 198.2 396.5 1355.5 3386.1 5529.2 7318.7 8642.1 9928.0 11599.6 13598.1 16919.9 23783.2 33550.4 38849.3 40258.4 40563.8 41662.1 42894.4 41035.3 35559.6 28883.8 22813.4 18361.1 12178.2 3991.5 1725.2 359.0 48.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 117.9 144.7 192.9 369.7 1216.2 3032.5 5036.3 6745.5 8074.2 9279.7 10779.9 12553.3 15484.0 21800.8 30887.6 36250.8 37761.7 38088.5 38945.7 40060.2 38672.5 33845.1 27442.6 21431.1 16914.5 11262.1 3680.8 1559.1 337.5 48.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 117.9 144.7 187.5 342.9 1082.3 2684.3 4543.4 6172.2 7511.6 8631.4 9954.8 11508.5 14053.5 19818.4 28224.8 33652.2 35270.3 35613.2 36229.3 37225.9 36309.7 32125.3 25996.0 20048.8 15467.9 10345.9 3364.7 1387.7 310.8 42.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 112.5 139.3 182.2 316.1 943.0 2330.6 4045.1 5598.9 6943.7 7983.1 9135.0 10463.8 12617.6 17836.1 25562.0 31053.7 32773.6 33132.5 33512.9 34386.3 33941.6 30410.8 24554.7 18666.5 14021.3 9429.7 3053.9 1221.6 289.3 42.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 112.5 139.3 176.8 289.3 803.7 1977.0 3552.2 5025.6 6375.8 7334.8 8309.9 9419.0 11181.7 15853.7 22899.2 28455.2 30276.8 30657.2 30796.5 31552.0 31578.8 28690.9 23108.1 17284.2 12574.7 8513.5 2737.8 1050.1 262.5 37.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 112.5 133.9 171.4 262.5 680.4 1671.6 3016.4 4318.4 5507.8 6381.1 7291.9 8315.3 9858.3 13871.3 20241.7 25910.2 28005.1 28380.2 28240.9 28508.8 28299.8 25781.7 20804.3 15467.9 10940.6 7158.0 2368.1 894.8 246.5 42.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 91.1 107.2 133.9 160.7 241.1 557.2 1366.2 2486.0 3611.1 4634.5 5432.8 6279.3 7216.9 8529.6 11883.6 17584.3 23370.7 25738.8 26108.5 25685.2 25465.6 25015.5 22872.4 18500.4 13651.6 9306.5 5802.5 1998.5 734.0 230.4 48.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 85.7 107.2 128.6 155.4 214.3 428.6 1060.8 1950.2 2898.6 3766.5 4479.1 5261.3 6113.2 7206.2 9901.2 14926.8 20825.7 23467.1 23831.4 23124.2 22422.3 21736.5 19963.1 16191.2 11835.3 7672.3 4447.0 1623.4 578.6 214.3 53.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 85.7 101.8 123.2 144.7 187.5 305.4 755.4 1414.5 2191.3 2893.2 3525.4 4243.4 5009.5 5877.5 7913.4 12269.3 18280.8 21195.4 21554.4 20568.5 19379.1 18452.2 17053.8 13887.4 10019.1 6038.2 3091.4 1253.7 417.9 198.2 58.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 85.7 101.8 117.9 139.3 176.8 267.9 616.1 1135.9 1762.7 2336.0 2834.3 3402.2 4013.0 4725.6 6343.6 9831.5 14851.8 17568.2 17943.2 16962.7 15741.2 14755.3 13453.4 10854.9 7811.7 4752.4 2502.1 1087.6 391.1 187.5 53.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 64.3 75.0 85.7 96.4 112.5 133.9 160.7 230.4 476.8 851.9 1328.7 1778.8 2148.5 2555.7 3021.8 3573.6 4779.1 7393.7 11422.8 13946.3 14332.1 13357.0 12103.2 11053.1 9853.0 7827.7 5604.2 3471.8 1912.7 916.2 364.3 171.4 53.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 69.7 80.4 96.4 107.2 128.6 150.0 192.9 337.5 567.9 894.8 1216.2 1457.3 1709.1 2025.2 2416.4 3209.3 4950.6 7988.5 10319.1 10715.6 9751.2 8465.3 7350.9 6252.5 4795.2 3391.5 2186.0 1318.0 744.7 337.5 160.7 48.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 69.7 80.4 91.1 101.8 123.2 133.9 155.4 198.2 289.3 466.1 659.0 766.2 868.0 1028.7 1264.4 1639.5 2512.8 4559.5 6691.9 7104.4 6145.4 4827.4 3654.0 2652.1 1762.7 1184.1 900.1 728.7 578.6 310.8 144.7 42.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 69.7 80.4 91.1 101.8 117.9 128.6 144.7 171.4 225.0 332.2 466.1 551.9 600.1 680.4 803.7 1007.3 1494.8 2711.0 4018.3 4286.2 3734.4 2973.6 2244.9 1666.3 1184.1 873.3 717.9 616.1 514.3 321.5 139.3 42.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.3 58.9 64.3 75.0 85.7 96.4 107.2 117.9 128.6 144.7 166.1 203.6 273.2 337.5 337.5 332.2 348.3 380.4 476.8 862.6 1350.2 1468.0 1323.4 1119.8 841.2 685.8 605.4 562.6 541.1 503.6 450.1 326.8 128.6 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
